IESNA:LM-63-2002
[TEST]P1202677
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-750-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9455
TILT=NONE
52 -1 1 37 73 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1300.1 1398.2 1503.4 1609.2 1690.3 1739.9 1770.1 1787.1 1805.8 1827.5
1855.4 1893.3 1944.5 2004.8 2078.2 2201.7 2388.3 2635.7 2941.3 3323.4
3824.3 4399.3 5011.5 5568.3 5904.8 5733.9 5391.9 4933.7 4383.1 3727.1
2897.1 2070 1354.8 787.5 346.5 107.3 0
1300.1 1387.5 1479.7 1570.1 1640.8 1685.6 1713.5 1729.7 1746.1 1766.5
1795.7 1836.4 1889.4 1950.3 2026 2135.1 2291.3 2495.7 2752.5 3057.7
3423.7 3808.1 4149 4390.6 4450.9 4196.7 3837.1 3409.1 2942 2435.7
1855.4 1298.6 836.7 484.2 217.8 71.3 0
1300.1 1376.7 1456.1 1531 1591.4 1631.3 1656.9 1672.2 1686.4 1705.5
1735.9 1779.3 1834.4 1895.8 1973.8 2068.6 2194.3 2355.7 2563.6 2791.9
3023 3216.9 3286.5 3212.8 2997 2659.6 2282.2 1884.5 1501 1144.5
813.6 527.2 318.6 181 89.2 35.4 0
1300.1 1365.3 1432.4 1494.9 1543.7 1577.2 1598.2 1608.2 1616 1626.6
1645.8 1675.7 1714.5 1754.9 1801 1852.7 1918.2 2004 2116.8 2237.1
2348.6 2421.1 2405.1 2292.8 2083.7 1800.9 1512.5 1229.9 968.4 740.3
537.3 364.1 234.6 144.3 77.1 32 0
1300.1 1353.9 1408.8 1458.8 1496 1523.2 1539.5 1544.2 1545.7 1547.7
1555.6 1572 1594.6 1614.1 1628.3 1636.8 1642.1 1652.3 1670.1 1682.3
1674.3 1625.2 1523.7 1372.7 1170.3 942.3 742.8 575.3 435.8 336.2
261 201 150.7 107.7 65.1 28.5 0
1300.1 1342.5 1385 1423.6 1453.3 1472.8 1481.5 1476.9 1464.1 1448.4
1433 1422.6 1417.8 1411.8 1400.5 1381.2 1354.6 1327.2 1301.7 1280.6
1257.7 1218.9 1154.7 1064.1 946.4 805.6 679 557.2 441 351.8
275.2 210.6 154.7 108.4 64.8 28.2 0
1300.1 1331 1361.3 1388.4 1410.5 1422.4 1423.5 1409.5 1382.5 1349.1
1310.4 1273.2 1240.9 1209.4 1172.8 1125.6 1067.2 1002.2 933.3 879
841.1 812.7 785.7 755.3 722.5 668.9 615.1 539.1 446.1 367.4
289.4 220.3 158.7 109.2 64.4 27.8 0
1300.1 1320 1339.1 1357.5 1373.9 1380.9 1375.5 1351.8 1310.9 1263
1209.4 1160.5 1119.6 1084.3 1049.6 1008.8 960.1 906.4 849.3 804.2
774.2 754.4 740.1 723.2 697.2 652.1 607.2 543.5 466.7 396.6
322 251.9 185.5 128.9 78.8 33.7 0
1300.1 1309 1316.9 1326.5 1337.2 1339.5 1327.5 1294.1 1239.4 1176.8
1108.6 1047.8 998.3 959.1 926.5 892 853.1 810.6 765.3 729.4
707.3 696.2 694.6 691 671.9 635.4 599.3 547.9 487.2 425.7
354.6 283.6 212.3 148.7 93.3 39.7 0
1300.1 1298.4 1295.9 1297.9 1301.9 1302.4 1286.4 1245.8 1183.2 1112.8
1043 988.1 948.2 918.7 892.8 862.6 826.4 786 740.4 697.2
665 647.6 649.3 651.1 645.6 632.1 599.7 546.8 487.2 430.6
377.2 320.8 256.7 186.6 121.5 51.4 0
1300.1 1286.6 1275.2 1271.1 1273.1 1275.6 1265 1232.5 1179.7 1119.6
1061.4 1010.5 965.8 926.6 889.5 850.7 808.2 763.1 718.2 678.1
642.8 616.5 602.6 594.2 586.3 577.1 557.8 523.3 479.4 430.7
375.3 319.8 256.5 188.7 124.2 54.9 0
1300.1 1277 1257.1 1247.1 1247.8 1254.8 1255 1236.2 1196.6 1144.7
1090.4 1038.5 987.9 939.7 893.1 846.7 799.2 751.1 706.5 668.3
634.2 608 589 574.4 560.7 545.1 523.7 494.9 459.3 416.8
364.6 311.3 249.4 185.2 120.5 53.4 0
1300.1 1267.5 1239 1223.1 1222.4 1234.2 1245.2 1239.8 1213.6 1169.8
1119.3 1066.4 1010.2 952.8 896.8 842.7 790.2 739.1 694.9 658.6
625.5 599.4 575.5 554.7 535.1 513.1 489.7 466.6 439.1 403
354 302.7 242.2 181.7 116.7 51.9 0
1300.1 1258.8 1223.9 1203.1 1202.5 1220.9 1247 1261.5 1251.4 1212.9
1158.1 1098.3 1036.6 973.9 912.9 854.3 798.5 745.9 700.6 663.9
633.9 612.1 593.4 573.9 552 523.8 493.8 465.3 434.6 396.4
347.7 296.3 236.9 177.9 112.5 51.1 0
1300.1 1250.3 1208.7 1183.2 1182.5 1207.7 1248.8 1283.3 1289.2 1256.1
1196.9 1130.1 1063.1 995.1 929 865.8 806.8 752.7 706.3 669.3
642.3 624.6 611.3 593.2 568.9 534.6 497.9 464 430.2 389.9
341.4 290 231.5 174.1 108.3 50.3 0
1300.1 1242.7 1195.4 1166.3 1164.4 1193.5 1245.1 1294.9 1313.4 1287.6
1227.9 1155 1083.7 1014.8 948.5 885.4 825.7 770.6 723.3 685.9
658 639 626.7 611.4 589.7 558.9 523.9 488 451.3 406.6
353.7 300 239.9 173.4 104.7 50.1 0
1300.1 1235.2 1182 1149.5 1146.2 1179.3 1241.4 1306.4 1337.6 1319.1
1258.8 1179.8 1104.3 1034.6 968.1 904.9 844.5 788.5 740.3 702.5
673.6 653.3 642.2 629.5 610.6 583.2 550 512.1 472.5 423.2
366.1 310.1 248.2 172.7 101 50 0
1300.1 1227.6 1169.9 1134.6 1129.5 1162 1226.4 1294.3 1332 1322.5
1270.4 1192.7 1114.8 1046.3 982.1 922.2 864.4 810 762.5 724.4
693.3 671.6 658.3 645.4 626.7 600.4 566.5 527.7 485.9 435.3
377.1 319.5 256.2 169.9 93.3 44.1 0
1300.1 1220.1 1157.7 1119.8 1112.8 1144.7 1211.3 1282.2 1326.3 1325.8
1281.9 1205.6 1125.3 1057.9 996.1 939.4 884.3 831.4 784.8 746.4
712.9 690 674.3 661.3 642.8 617.6 583 543.3 499.4 447.5
388.1 329 264.2 167.1 85.6 38.2 0
1300.1 1214.2 1148.4 1108.7 1099.5 1127.8 1187.2 1250.2 1289.8 1290.9
1253.3 1185.2 1109.8 1043.7 985.9 934.7 885.5 837.2 793 755.8
725.1 704.4 689.5 676.7 658.3 631.8 595.4 554.1 509.1 457
396.8 338.2 271.1 181.9 99.4 44 0
1300.1 1208.3 1139 1097.6 1086.2 1110.8 1163 1218.2 1253.2 1256
1224.7 1164.8 1094.2 1029.3 975.8 930.1 886.6 842.9 801.2 765.3
737.3 718.8 704.9 692.1 673.8 646 607.9 564.9 518.9 466.6
405.5 347.2 278 196.7 113.3 49.8 0
1300.1 1203.6 1132.5 1089.8 1077.5 1099.6 1146 1193.1 1222.4 1224.3
1196.5 1142.9 1078.5 1016.8 964.2 919.4 877.5 835.3 794.4 760.5
737 721.4 708.4 695.7 677.8 649.8 611.9 568.7 522.6 471
410.1 351.5 283.7 206.3 125.2 54.6 0
1300.1 1198.9 1125.9 1082 1068.8 1088.4 1128.9 1167.9 1191.6 1192.5
1168.3 1121 1062.8 1004.3 952.7 908.8 868.5 827.7 787.5 755.7
736.8 724 712 699.4 681.8 653.7 615.7 572.5 526.2 475.4
414.7 355.8 289.4 216 137.2 59.5 0
1300.1 1195.2 1121.3 1076.7 1063.7 1082.7 1121.1 1156.4 1176.8 1176.9
1154.8 1112 1058.1 1001.3 948 900.3 856.2 812.5 770.1 740.3
724.4 713.9 703.3 690.5 673.1 645.8 608.2 565.6 520.6 470.7
412.4 352.6 288 215.4 136.2 58.3 0
1300.1 1191.5 1116.6 1071.4 1058.7 1077.1 1113.3 1144.7 1161.9 1161.2
1141.2 1102.8 1053.4 998.2 943.4 891.9 844 797.2 752.7 724.8
712 703.9 694.5 681.6 664.4 638 600.7 558.7 515 466
410.1 349.3 286.6 214.8 135.2 57 0
1300.1 1188.1 1113.1 1068.2 1056 1074.8 1110.3 1140.9 1157.2 1156
1136.3 1100.6 1053.4 998.6 942.4 887.5 835.8 785.2 738.6 711.7
700 693 685 672.2 654.8 627.8 590.8 549.5 506.2 457.6
403.1 342.2 277.1 206.7 128.9 53.8 0
1300.1 1184.6 1109.6 1065.1 1053.3 1072.5 1107.3 1137.1 1152.5 1150.7
1131.4 1098.3 1053.4 999.1 941.4 883.1 827.6 773.2 724.5 698.7
687.9 682.3 675.5 662.8 645.1 617.6 581 540.3 497.4 449.3
396 335.2 267.5 198.7 122.6 50.5 0
1300.1 1180.4 1106.1 1062.7 1052.2 1072.1 1107.1 1136.5 1151 1148.5
1128.5 1097.6 1054.2 999.8 940.9 880.6 822.7 765.3 715.4 690
679.5 674.5 668.5 655.6 637.6 608.7 573.2 533.3 489.4 441.5
388.6 329.3 256.4 191.6 116.2 47.4 0
1300.1 1184.6 1109.6 1065.1 1053.3 1072.5 1107.3 1137.1 1152.5 1150.7
1131.4 1098.3 1053.4 999.1 941.4 883.1 827.6 773.2 724.5 698.7
687.9 682.3 675.5 662.8 645.1 617.6 581 540.3 497.4 449.3
396 335.2 267.5 198.7 122.6 50.5 0
1300.1 1188.1 1113.1 1068.2 1056 1074.8 1110.3 1140.9 1157.2 1156
1136.3 1100.6 1053.4 998.6 942.4 887.5 835.8 785.2 738.6 711.7
700 693 685 672.2 654.8 627.8 590.8 549.5 506.2 457.6
403.1 342.2 277.1 206.7 128.9 53.8 0
1300.1 1191.5 1116.6 1071.4 1058.7 1077.1 1113.3 1144.7 1161.9 1161.2
1141.2 1102.8 1053.4 998.2 943.4 891.9 844 797.2 752.7 724.8
712 703.9 694.5 681.6 664.4 638 600.7 558.7 515 466
410.1 349.3 286.6 214.8 135.2 57 0
1300.1 1195.2 1121.3 1076.7 1063.7 1082.7 1121.1 1156.4 1176.8 1176.9
1154.8 1112 1058.1 1001.3 948 900.3 856.2 812.5 770.1 740.3
724.4 713.9 703.3 690.5 673.1 645.8 608.2 565.6 520.6 470.7
412.4 352.6 288 215.4 136.2 58.3 0
1300.1 1198.9 1125.9 1082 1068.8 1088.4 1128.9 1167.9 1191.6 1192.5
1168.3 1121 1062.8 1004.3 952.7 908.8 868.5 827.7 787.5 755.7
736.8 724 712 699.4 681.8 653.7 615.7 572.5 526.2 475.4
414.7 355.8 289.4 216 137.2 59.5 0
1300.1 1203.6 1132.5 1089.8 1077.5 1099.6 1146 1193.1 1222.4 1224.3
1196.5 1142.9 1078.5 1016.8 964.2 919.4 877.5 835.3 794.4 760.5
737 721.4 708.4 695.7 677.8 649.8 611.9 568.7 522.6 471
410.1 351.5 283.7 206.3 125.2 54.6 0
1300.1 1208.3 1139 1097.6 1086.2 1110.8 1163 1218.2 1253.2 1256
1224.7 1164.8 1094.2 1029.3 975.8 930.1 886.6 842.9 801.2 765.3
737.3 718.8 704.9 692.1 673.8 646 607.9 564.9 518.9 466.6
405.5 347.2 278 196.7 113.3 49.8 0
1300.1 1214.2 1148.4 1108.7 1099.5 1127.8 1187.2 1250.2 1289.8 1290.9
1253.3 1185.2 1109.8 1043.7 985.9 934.7 885.5 837.2 793 755.8
725.1 704.4 689.5 676.7 658.3 631.8 595.4 554.1 509.1 457
396.8 338.2 271.1 181.9 99.4 44 0
1300.1 1220.1 1157.7 1119.8 1112.8 1144.7 1211.3 1282.2 1326.3 1325.8
1281.9 1205.6 1125.3 1057.9 996.1 939.4 884.3 831.4 784.8 746.4
712.9 690 674.3 661.3 642.8 617.6 583 543.3 499.4 447.5
388.1 329 264.2 167.1 85.6 38.2 0
1300.1 1227.6 1169.9 1134.6 1129.5 1162 1226.4 1294.3 1332 1322.5
1270.4 1192.7 1114.8 1046.3 982.1 922.2 864.4 810 762.5 724.4
693.3 671.6 658.3 645.4 626.7 600.4 566.5 527.7 485.9 435.3
377.1 319.5 256.2 169.9 93.3 44.1 0
1300.1 1235.2 1182 1149.5 1146.2 1179.3 1241.4 1306.4 1337.6 1319.1
1258.8 1179.8 1104.3 1034.6 968.1 904.9 844.5 788.5 740.3 702.5
673.6 653.3 642.2 629.5 610.6 583.2 550 512.1 472.5 423.2
366.1 310.1 248.2 172.7 101 50 0
1300.1 1242.7 1195.4 1166.3 1164.4 1193.5 1245.1 1294.9 1313.4 1287.6
1227.9 1155 1083.7 1014.8 948.5 885.4 825.7 770.6 723.3 685.9
658 639 626.7 611.4 589.7 558.9 523.9 488 451.3 406.6
353.7 300 239.9 173.4 104.7 50.1 0
1300.1 1250.3 1208.7 1183.2 1182.5 1207.7 1248.8 1283.3 1289.2 1256.1
1196.9 1130.1 1063.1 995.1 929 865.8 806.8 752.7 706.3 669.3
642.3 624.6 611.3 593.2 568.9 534.6 497.9 464 430.2 389.9
341.4 290 231.5 174.1 108.3 50.3 0
1300.1 1258.8 1223.9 1203.1 1202.5 1220.9 1247 1261.5 1251.4 1212.9
1158.1 1098.3 1036.6 973.9 912.9 854.3 798.5 745.9 700.6 663.9
633.9 612.1 593.4 573.9 552 523.8 493.8 465.3 434.6 396.4
347.7 296.3 236.9 177.9 112.5 51.1 0
1300.1 1267.5 1239 1223.1 1222.4 1234.2 1245.2 1239.8 1213.6 1169.8
1119.3 1066.4 1010.2 952.8 896.8 842.7 790.2 739.1 694.9 658.6
625.5 599.4 575.5 554.7 535.1 513.1 489.7 466.6 439.1 403
354 302.7 242.2 181.7 116.7 51.9 0
1300.1 1277 1257.1 1247.1 1247.8 1254.8 1255 1236.2 1196.6 1144.7
1090.4 1038.5 987.9 939.7 893.1 846.7 799.2 751.1 706.5 668.3
634.2 608 589 574.4 560.7 545.1 523.7 494.9 459.3 416.8
364.6 311.3 249.4 185.2 120.5 53.4 0
1300.1 1286.6 1275.2 1271.1 1273.1 1275.6 1265 1232.5 1179.7 1119.6
1061.4 1010.5 965.8 926.6 889.5 850.7 808.2 763.1 718.2 678.1
642.8 616.5 602.6 594.2 586.3 577.1 557.8 523.3 479.4 430.7
375.3 319.8 256.5 188.7 124.2 54.9 0
1300.1 1298.4 1295.9 1297.9 1301.9 1302.4 1286.4 1245.8 1183.2 1112.8
1043 988.1 948.2 918.7 892.8 862.6 826.4 786 740.4 697.2
665 647.6 649.3 651.1 645.6 632.1 599.7 546.8 487.2 430.6
377.2 320.8 256.7 186.6 121.5 51.4 0
1300.1 1309 1316.9 1326.5 1337.2 1339.5 1327.5 1294.1 1239.4 1176.8
1108.6 1047.8 998.3 959.1 926.5 892 853.1 810.6 765.3 729.4
707.3 696.2 694.6 691 671.9 635.4 599.3 547.9 487.2 425.7
354.6 283.6 212.3 148.7 93.3 39.7 0
1300.1 1320 1339.1 1357.5 1373.9 1380.9 1375.5 1351.8 1310.9 1263
1209.4 1160.5 1119.6 1084.3 1049.6 1008.8 960.1 906.4 849.3 804.2
774.2 754.4 740.1 723.2 697.2 652.1 607.2 543.5 466.7 396.6
322 251.9 185.5 128.9 78.8 33.7 0
1300.1 1331 1361.3 1388.4 1410.5 1422.4 1423.5 1409.5 1382.5 1349.1
1310.4 1273.2 1240.9 1209.4 1172.8 1125.6 1067.2 1002.2 933.3 879
841.1 812.7 785.7 755.3 722.5 668.9 615.1 539.1 446.1 367.4
289.4 220.3 158.7 109.2 64.4 27.8 0
1300.1 1342.5 1385 1423.6 1453.3 1472.8 1481.5 1476.9 1464.1 1448.4
1433 1422.6 1417.8 1411.8 1400.5 1381.2 1354.6 1327.2 1301.7 1280.6
1257.7 1218.9 1154.7 1064.1 946.4 805.6 679 557.2 441 351.8
275.2 210.6 154.7 108.4 64.8 28.2 0
1300.1 1353.9 1408.8 1458.8 1496 1523.2 1539.5 1544.2 1545.7 1547.7
1555.6 1572 1594.6 1614.1 1628.3 1636.8 1642.1 1652.3 1670.1 1682.3
1674.3 1625.2 1523.7 1372.7 1170.3 942.3 742.8 575.3 435.8 336.2
261 201 150.7 107.7 65.1 28.5 0
1300.1 1365.3 1432.4 1494.9 1543.7 1577.2 1598.2 1608.2 1616 1626.6
1645.8 1675.7 1714.5 1754.9 1801 1852.7 1918.2 2004 2116.8 2237.1
2348.6 2421.1 2405.1 2292.8 2083.7 1800.9 1512.5 1229.9 968.4 740.3
537.3 364.1 234.6 144.3 77.1 32 0
1300.1 1376.7 1456.1 1531 1591.4 1631.3 1656.9 1672.2 1686.4 1705.5
1735.9 1779.3 1834.4 1895.8 1973.8 2068.6 2194.3 2355.7 2563.6 2791.9
3023 3216.9 3286.5 3212.8 2997 2659.6 2282.2 1884.5 1501 1144.5
813.6 527.2 318.6 181 89.2 35.4 0
1300.1 1387.5 1479.7 1570.1 1640.8 1685.6 1713.5 1729.7 1746.1 1766.5
1795.7 1836.4 1889.4 1950.3 2026 2135.1 2291.3 2495.7 2752.5 3057.7
3423.7 3808.1 4149 4390.6 4450.9 4196.7 3837.1 3409.1 2942 2435.7
1855.4 1298.6 836.7 484.2 217.8 71.3 0
1300.1 1398.2 1503.4 1609.2 1690.3 1739.9 1770.1 1787.1 1805.8 1827.5
1855.4 1893.3 1944.5 2004.8 2078.2 2201.7 2388.3 2635.7 2941.3 3323.4
3824.3 4399.3 5011.5 5568.3 5904.8 5733.9 5391.9 4933.7 4383.1 3727.1
2897.1 2070 1354.8 787.5 346.5 107.3 0
1300.1 1403.5 1522 1639.3 1725.9 1778.5 1803.4 1809.6 1813.6 1817.2
1823 1835.4 1858 1886.5 1933.3 2031.2 2202.9 2451.8 2776.1 3162.8
3625.8 4159 4774 5439 6105.6 6282.7 5907 5423.6 4916 4338.6
3530 2660.8 1851.8 1127.3 526.8 167.9 0
1300.1 1408.8 1540.5 1669.4 1761.5 1817.1 1836.7 1832.1 1821.5 1806.9
1790.6 1777.3 1771.6 1768.1 1788.5 1860.8 2017.6 2267.9 2610.9 3002
3427.4 3918.6 4536.5 5309.6 6306.5 6831.6 6422.1 5913.5 5448.9 4950.1
4163 3251.6 2348.8 1467.2 707.2 228.5 0
1300.1 1416.3 1558.9 1696.5 1793.3 1845.8 1854.7 1832.4 1797.8 1757.8
1716 1678.6 1650.1 1630.6 1645.2 1730.6 1920.7 2212.1 2586.3 2997
3428.2 3894.3 4441.8 5119.6 6070.6 6805 6524.1 5961.3 5470.3 4965.5
4219.8 3332.9 2449.9 1580.1 803.2 282.1 0
1300.1 1423.9 1577.3 1723.6 1825.1 1874.5 1872.8 1832.7 1774.1 1708.7
1641.5 1579.9 1528.5 1493.1 1502 1600.4 1823.9 2156.4 2561.6 2992
3429.1 3870 4347.1 4929.6 5834.6 6778.4 6625.9 6009 5491.7 4980.8
4276.6 3414.2 2551 1693 899.3 335.7 0
1300.1 1428.4 1587.3 1739.9 1844.3 1888.5 1873.3 1812.5 1729.5 1643.1
1561.8 1491.6 1436.5 1406.7 1441.9 1596.5 1892.2 2305.4 2800.4 3336.6
3873.1 4400.4 4937.4 5525.6 6398.6 7295.1 7282.6 6693.2 6103.5 5459.5
4649 3697.4 2764.8 1840.2 1020.2 396.1 0
1300.1 1432.9 1597.2 1756.2 1863.5 1902.4 1873.8 1792.3 1684.9 1577.5
1482.1 1403.3 1344.5 1320.2 1381.9 1592.6 1960.6 2454.5 3039.3 3681
4317.1 4930.8 5527.6 6121.7 6962.7 7811.8 7939.3 7377.4 6715.3 5938.2
5021.5 3980.5 2978.6 1987.4 1141.1 456.6 0
1300.1 1435.1 1603.3 1765.1 1872.1 1907.1 1868.8 1773.8 1652.4 1536.9
1439.4 1361.3 1305.6 1289.6 1374.7 1625.2 2039.9 2598.8 3276.4 4028.1
4775.3 5497.6 6203.4 6887.1 7782.2 8591.5 8695.3 8136.7 7368.8 6427.6
5366 4224.8 3106.9 2040.9 1171.5 459.2 0
1300.1 1437.3 1609.4 1773.9 1880.6 1911.8 1863.8 1755.2 1619.9 1496.3
1396.8 1319.4 1266.6 1259 1367.6 1657.9 2119.2 2743.1 3513.5 4375.1
5233.4 6064.4 6879.1 7652.4 8601.7 9371.2 9451.3 8896 8022.1 6916.9
5710.5 4469.2 3235.1 2094.4 1201.9 461.7 0
1300.1 1436.3 1614 1778.1 1883.9 1912.3 1857.9 1742.2 1600 1474.3
1376 1299.6 1248.3 1245.8 1366.5 1674.8 2158.8 2827.8 3657.5 4578.9
5510.4 6396.4 7274 8142.1 9130.9 9860.3 9867.8 9222.2 8203.5 6935.3
5618.2 4310.5 2980 1893.8 1041.2 387.6 0
1300.1 1437.3 1609.4 1773.9 1880.6 1911.8 1863.8 1755.2 1619.9 1496.3
1396.8 1319.4 1266.6 1259 1367.6 1657.9 2119.2 2743.1 3513.5 4375.1
5233.4 6064.4 6879.1 7652.4 8601.7 9371.2 9451.3 8896 8022.1 6916.9
5710.5 4469.2 3235.1 2094.4 1201.9 461.7 0
1300.1 1435.1 1603.3 1765.1 1872.1 1907.1 1868.8 1773.8 1652.4 1536.9
1439.4 1361.3 1305.6 1289.6 1374.7 1625.2 2039.9 2598.8 3276.4 4028.1
4775.3 5497.6 6203.4 6887.1 7782.2 8591.5 8695.3 8136.7 7368.8 6427.6
5366 4224.8 3106.9 2040.9 1171.5 459.2 0
1300.1 1432.9 1597.2 1756.2 1863.5 1902.4 1873.8 1792.3 1684.9 1577.5
1482.1 1403.3 1344.5 1320.2 1381.9 1592.6 1960.6 2454.5 3039.3 3681
4317.1 4930.8 5527.6 6121.7 6962.7 7811.8 7939.3 7377.4 6715.3 5938.2
5021.5 3980.5 2978.6 1987.4 1141.1 456.6 0
1300.1 1428.4 1587.3 1739.9 1844.3 1888.5 1873.3 1812.5 1729.5 1643.1
1561.8 1491.6 1436.5 1406.7 1441.9 1596.5 1892.2 2305.4 2800.4 3336.6
3873.1 4400.4 4937.4 5525.6 6398.6 7295.1 7282.6 6693.2 6103.5 5459.5
4649 3697.4 2764.8 1840.2 1020.2 396.1 0
1300.1 1423.9 1577.3 1723.6 1825.1 1874.5 1872.8 1832.7 1774.1 1708.7
1641.5 1579.9 1528.5 1493.1 1502 1600.4 1823.9 2156.4 2561.6 2992
3429.1 3870 4347.1 4929.6 5834.6 6778.4 6625.9 6009 5491.7 4980.8
4276.6 3414.2 2551 1693 899.3 335.7 0
1300.1 1416.3 1558.9 1696.5 1793.3 1845.8 1854.7 1832.4 1797.8 1757.8
1716 1678.6 1650.1 1630.6 1645.2 1730.6 1920.7 2212.1 2586.3 2997
3428.2 3894.3 4441.8 5119.6 6070.6 6805 6524.1 5961.3 5470.3 4965.5
4219.8 3332.9 2449.9 1580.1 803.2 282.1 0
1300.1 1408.8 1540.5 1669.4 1761.5 1817.1 1836.7 1832.1 1821.5 1806.9
1790.6 1777.3 1771.6 1768.1 1788.5 1860.8 2017.6 2267.9 2610.9 3002
3427.4 3918.6 4536.5 5309.6 6306.5 6831.6 6422.1 5913.5 5448.9 4950.1
4163 3251.6 2348.8 1467.2 707.2 228.5 0
1300.1 1403.5 1522 1639.3 1725.9 1778.5 1803.4 1809.6 1813.6 1817.2
1823 1835.4 1858 1886.5 1933.3 2031.2 2202.9 2451.8 2776.1 3162.8
3625.8 4159 4774 5439 6105.6 6282.7 5907 5423.6 4916 4338.6
3530 2660.8 1851.8 1127.3 526.8 167.9 0
1300.1 1398.2 1503.4 1609.2 1690.3 1739.9 1770.1 1787.1 1805.8 1827.5
1855.4 1893.3 1944.5 2004.8 2078.2 2201.7 2388.3 2635.7 2941.3 3323.4
3824.3 4399.3 5011.5 5568.3 5904.8 5733.9 5391.9 4933.7 4383.1 3727.1
2897.1 2070 1354.8 787.5 346.5 107.3 0
